The Hager internal corner, halogen‑free, for LF/LFF 60x90 trunking in stone grey (RAL7030), ensures clean, safe corner transitions. Click mounting and overlapping design speed installation and conceal cuts. Adjustable 83-97° angle adapts to wall tolerances. Durable ABS with IK07 impact resistance, 60x90 mm profile (a=135 mm), operates -5 to 60°C—ideal for residential and commercial cable routing.
EAN
4012740022804
VPE
1 piece
Internal Corner VDI 20x80 Oak Adjustable 83-135° Overlapping ABS tehalit.SL LFF6009047030
Technical characteristics
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Dimensions
-
Height60 mm
-
Width90 mm
-
Measurement a135 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 60x90
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet LFF6009047030
internal corner halogen free for trunking LF/LFF 60x90mm stone grey
PDF -
ProductLicence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
ProductECDeclaration
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation