The Hager LFF 30x30 flat angle, halogen‑free, delivers a clean 90° change of direction for LF 30x30 mm trunking. Moulded ABS in stone grey (RAL7030) ensures a precise fit and durable finish. With IK07 impact resistance and a -5 to 60°C operating range, it supports reliable cable routing. Fixed 90-90 angle and non‑overlapping design enable neat, space‑efficient residential and commercial installations.
EAN
4012740021043
Packaging
1 Piece
External corner halogen-free for LF/LFF trunking 60x110 stone grey RAL7030 IK07 LF3003057030
Technical properties
Dimensions
-
Height30 mm
-
Width30 mm
-
Measurement a60 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFF 30x30
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3003057030
flat angle halogen free for trunking LF 30x30mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation