The Hager flat overlapping angle for LF 40x57 mm trunking delivers clean corner transitions and cable protection. Halogen-free moulded ABS in stone grey (RAL7030), IK07 impact rated. Adjustable 83-97° to absorb wall deviations and speed installation. Overlapping lip hides cut edges for a neat finish. Operating −5 to 60°C. Ideal for residential and commercial trunking runs.
EAN
4012740022521
Packaging
1 Piece
Flat angle halogen-free 90° for trunking 60x150mm, ABS IK07, RAL 7030 stone grey LFF4006057030
Technical properties
Dimensions
-
Height40 mm
-
Width57 mm
-
Measurement a95 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF4006057030
flat angle overlapping halogen free for trunking LF 40x57mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation