The Hager LFF 40x40 flat angle, halogen-free accessory in stone grey (RAL 7030) provides a neat 90° change of direction for LF 40x40 trunking. Moulded ABS, 40x40 mm with 68 mm leg length, it installs quickly for a flush, non-overlapping finish. IK07 impact resistance and -5 to 60 °C rating ensure durability. Ideal for safe, low-smoke cable routing in residential and commercial environments.
EAN
4012740021432
Packaging
1 Piece
Flat angle for trunking 30x30mm halogen-free ABS IK07 stone grey RAL7030 LF4004057030
Technical properties
Dimensions
-
Height40 mm
-
Width40 mm
-
Measurement a68 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFF 40x40
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF4004057030
flat angle halogen free for trunking LF 40x40mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation