The Hager halogen-free T-piece for LF/LFH 60x90 mm trunking in traffic white (RAL9016) enables neat 90° branching of cable runs. Moulded ABS with IK07 impact resistance ensures durability; operating range -5 to 90°C suits varied environments. Dimensions: 60 x 90 mm, leg 190 mm. Quick, precise fit for clean interiors, ideal for residential and commercial cable management.
EAN
4012740012393
Packaging
1 Piece
T-piece halogen-free trunking LF/LFH/FB 60x110 ABS IK07 RAL9016 white LF6009089016
Technical properties
Dimensions
-
Height60 mm
-
Width90 mm
-
Measurement a190 mm
Accessories
-
Type of accessoryMoulded
Standards
-
Suitable for functional integrity according to DIN4102-12No
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
-
Related SeriesLFF 60x90, LFH 60x90
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF6009089016
T-piece halogen free for trunking LF/LFH 60x90mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
More documentation