The Hager LFS 60x150 galvanized steel end cap neatly closes and protects the ends of LFS trunking in steel or plaster installations. Made of zinc-galvanized steel, it offers IK08 impact resistance and IP30 protection. Suitable for -5 to 60°C. Quick screw or snap-on mounting ensures a secure, clean finish and reliable cable protection.
EAN
4012740023221
VPE
5 pieces
Flat angle overlapping 90° steel galvanized for LFS trunking 60x150 IP30 IK08 LFS601506VERZ
Technical characteristics
Dimensions
-
Height60 mm
-
Width150 mm
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
-
Related SeriesLFS 60x150
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
More documentation