The Hager flat 90° overlapping angle for LF/LFF/LFH 60x90 trunking enables neat, safe corner transitions while maintaining cable capacity and alignment. Halogen‑free PC‑ABS in traffic white (RAL9016) with IK07 impact resistance suits public and commercial spaces. Dimensions 60×90 mm, leg 128 mm; operating -5 to 90 °C. Moulded design ensures quick, tidy installation and a seamless finish.
EAN
4012740013345
Packaging
1 Piece
External corner for trunking 60x90 Halogen-free IK07 Click-mount RAL9016 LFF6009059016
Technical properties
Dimensions
-
Height60 mm
-
Width90 mm
-
Measurement a128 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Architecture
-
SymmetricalYes
-
Related SeriesLFF 60x90, LFH 60x90
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6009059016
flat angle overlapping halogen free for LF/LFF/LFH 60x90mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
More documentation