The Hager internal corner, halogen‑free, for LF/LFF/LFH 60x90 trunking in traffic white (RAL 9016), provides a neat, safe transition at internal angles. Moulded PC‑ABS with IK07 impact resistance, adjustable 83-97° for uneven walls, overlapping design hides cuts. Click mounting speeds installation. Size 60×90 mm (A=135 mm). Operating −5 to 90°C. For residential and commercial cable routing.
EAN
4012740013338
Packaging
1 Piece
Internal corner halogen-free for trunking LF/LFF 60x57mm Click mounting IK07 LFF6009049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Dimensions
-
Height60 mm
-
Width90 mm
-
Measurement a135 mm
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 60x90, LFH 60x90
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6009049016
internal corner halogen free for trunking LF/LFF/LFH 60x90mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
More documentation