The Hager external corner, halogen‑free, for LF/LFF/LFH 60x90 trunking enables tidy 83-97° corner transitions. Its moulded, overlapping design ensures neat cable guidance and continuity. Click mounting speeds installation. Made of robust PC‑ABS (IK07) in traffic white RAL9016, it operates from -5 to 90°C. Ideal for residential and commercial cable management where low-smoke, halogen‑free safety is required.
EAN
4012740013321
Packaging
1 Piece
Cable trunking LFF 60x90 pre-coupled 2m IP40 IK07 Traffic White +2 clips LFF6009039016
Technical properties
Dimensions
-
Height60 mm
-
Width90 mm
-
Measurement a48 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range83 - 97
Materials
-
MaterialPC-ABS
-
TreatmentUntreated
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
Connectivity
-
Mounting typeClick mounting
-
Related SeriesLFF 60x90, LFH 60x90
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFF6009039016
external corner halogen free for trunking LF/LFF/LFH 60x90mm traffic white
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-08-07
PDF271,10 kB
Declaration of conformity en-GB 2026-08-07
PDF332,42 kB
More documentation