Silhouette 2G switch plate, no mech MW WBSSP2-MW

EAN
3250617008891
Packaging
10 PCEs

Technical properties

Dimensions
  • Insertion depth
    10 mm
  • Height
    117 mm
  • Width
    77 mm
Materials
  • Colour
    white
  • Colour
    white  
  • Surface appearance
    matt
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Safety
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    silhouette
More documentation