• allure
    • Mech­an­isms
    • WBMHDMIL
    EAN
    3250610087176
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    HDMI Rotoloc F/F, Plug-in, 150 mm Flexible Lead, IK07, White Matt WBMHDMIL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    HDMI Rotoloc F/F, Plug-in, 150 mm Flexible Lead, IK07, White Matt

    WBMHDMIL

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      HDMI
    • Number of connec­tions
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      150 mm
    • Depth
      150 mm
    • Height
      23 mm
    • Width
      23 mm
    • Built-in depth
      150 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    Mater­ials
    • Material
      Plastic
    • Colour
      White
    • Surface finish
      Matt
    Frequency
    • Frequency video
      144 MHz
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP00
    Use condi­tions
    • Oper­ating temper­ature
      0 - 40 °C
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    Texts
    • Install­a­tion mode
      For surface mounting with mounting plate
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
    REACH declaration WBMHDMIL
    PDF
    RoHS report WBMHDMIL
    PDF

    Downloads

    • Product image

      Image WBMHDMIL  | Hager Australia

      Product Image WBMHDMIL

    • Product datasheet

      Image Hager Product data sheet WBMHDMIL  | Hager Australia

      Hager Product data sheet WBMHDMIL

      HDMI rotoloc F/F with flexible lead

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBM15PB-MB - Press Mech 15A Matt Black RotoLoc change-over NC/NO, Flush mount
      WBM15PB-MB
      15A Press Mech, Matt Black, Blank
    • 2
      WBM10D-MB - Double Pole Switch Mechanism 10A RotoLoc Screw Terminals Flush Mount
      WBM10D-MB
      Mechanism 10A double pole MB
    • 3
      WBM16AX-MB - 2-way 1-gang Switch Mechanism 16AX Flush-mount Black Matt RotoLoc, IP20
      WBM16AX-MB
      Mechanism 16AX MB
    • 4
      WBM15P - Press switch mechanism 15A change-over NC/NO RotoLoc flush mount IP20
      WBM15P
      Mechanism 15A PRESS
    • 5
      WBM15PB - Push-button mechanism 15A change-over NC/NO RotoLoc flush mount IP20
      WBM15PB
      15A Press Mech, No print
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
    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group