The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Switches and Plates
    • WBSEV3
    EAN
    3250617580472
    Packaging
    1 Piece
    • Switches and Plates

    Silhouette 3-Gang Electronic Switch, Flush Mount, 3 Buttons, White Glossy IP20 WBSEV3

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Silhouette 3-Gang Electronic Switch, Flush Mount, 3 Buttons, White Glossy IP20

    WBSEV3

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 2 products available
    • Surface-­mounted housing for flush-­mounted switching device 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • Surface-­mounted housing for flush-­mounted switching device
    • WBSCV3-AL

      Silhouette 3G switch cover AL

      EUR 0.00  / *
    • WBSCV3-SS

      Silhouette 3G switch cover SS

      EUR 0.00  / *
    • WBSBMI

      Silhouette Insulated Mounting Block White

      EUR 0.00  / *

    Technical properties

    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Oper­ating temper­ature
      5 - 40 °C
    Dimen­sions
    • Built-in depth
      47 mm
    Texts
    • Exten­sion unit input
      With exten­sion unit input for slave push-button WBMESL
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    Hager RoHS report WBSEV3
    PDF

    Downloads

    • Product image

      Image WBSEV3  | Hager Australia

      Product Image WBSEV3

    • Product datasheet

      Image Hager Product data sheet WBSEV3  | Hager Australia

      Hager Product data sheet WBSEV3

      Silhouette 3G LP electronic Switch Vert

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WBSSV6-MB - Silhouette 6-gang 2-way Switch 16A Vertical Matt Black, Screw Terminals
      WBSSV6-MB
      Silhouette 6G Switch Vert MB
    • 2
      WBSSV3 - Hager Silhouette 3-Gang 2-Way Switch 16A Flush White Glossy Loop Terminal
      WBSSV3
      Silhouette 3G Switch Vert
    • 3
      WBSSV4-MW - Hager Silhouette 4-gang 2-way Switch 16A Flush White Matt IP20 Screw terminals
      WBSSV4-MW
      Silhouette 4G Switch Vert MW
    • 4
      WBSSV1 - Hager Silhouette 1G Vertical Switch 16A 2-way with loop terminal, Flush mount
      WBSSV1
      Silhouette 1G Switch Vert
    • 5
      WBSSV5-MB - Silhouette 5-gang 2-way switch 16A Flush mount Screw terminals Matt Black IP20
      WBSSV5-MB
      Silhouette 5G Switch Vert MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group