Mechanism, 5A electronic push button WBME5A
EAN
3250617000727
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Frequency50 Hz
Power
-
Dimmable conventional transformersmax. 500 VA
-
Power consumption (standby)≤ 0.35 W
-
Electronic transformersmax. 500 W
Measurement
-
Extension unit inputwith extension unit input for slave push-button WBMESL
Fluorescent bulbs control
-
Compact fluorescent lampsmax. 500 VA
LED control
-
LEDwith configurable status LED (orange/blue)
Incandescent bulbs control
-
230 V incandescent lamps and halogen lampsmax. 1200 W
Installation, mounting
-
Installation modeRotoLoc ®
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
Cable
-
Cable length, extensionsmax. 40 m
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature5…40 °C
-
Storage/transport temperature-20…60 °C
Identification
-
Main design linesilhouette
Downloads
-
Product image
-
Instruction manual
Instruction manuals for WBME5A
PDF242 KB -
User brochure
Make the Switch Brochure
PDF1 MB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation