Silhouette 3G switch plate, no mech WBSSP3

EAN
3250617580656
Packaging
10 PCEs

Technical properties

Dimensions
  • Insertion depth
    10 mm
  • Height
    117 mm
  • Width
    77 mm
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws