The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBMTV75PF
    EAN
    3250617015677
    Packaging
    10
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    TV PAL to F Coax Mechanism RotoLoc White Glossy 26.5x26.5 IP20 WBMTV75PF

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TV PAL to F Coax Mechanism RotoLoc White Glossy 26.5x26.5 IP20

    WBMTV75PF

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Coax, Roto­Loc®
    Dimen­sions
    • Height
      26,50 mm
    • Width
      26,50 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Install­a­tion mode
      Roto­Loc®

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    RoHS report WBMTV75PF
    PDF

    Downloads

    • Product image

      Image WBMTV75PF  | Hager Australia

      Product Image WBMTV75PF

    • Product datasheet

      Image Hager Product data sheet WBMTV75PF  | Hager Australia

      Hager Product data sheet WBMTV75PF

      Mechanism TV PAL to F

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBAKAPAN - Rotoloc adaptor for Panduit Keystone Snap-on mounting White IP00
      WBAKAPAN
      Rotoloc adaptor for Panduit Keystone
    • 2
      WBAKAGEN - Rotoloc adaptor for Generic Keystone, snap-on mounting, white, IP00
      WBAKAGEN
      Rotoloc adaptor for Generic Keystone
    • 3
      WBAKASYS - Rotoloc adaptor for Systemax Keystone Snap-on mounting, White, IP00
      WBAKASYS
      Rotoloc adaptor for Systemax Keystone
    • 4
      WBM250NRD - Neon mechanism 10A 250V Red Flush mounting Fluorescent lamp
      WBM250NRD
      Neon mechanism Red
    • 5
      WBMUSBAC-MB - USB Charger Mechanism 2x USB-A 5V Dual Port 230V Black Electronic Fuse
      WBMUSBAC-MB
      Mechanism USB A and C MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group