Mechanism 10A rotary AUTO MAN • WBM10RAM | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Switches and Sockets
  • finesse
  • Mech­an­isms
  • WBM10RAM

Mechanism 10A rotary AUTO MAN

WBM10RAM

  • Switches and Sockets

Mechanism 10A rotary AUTO MAN WBM10RAM

EAN
3250617594400
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Voltage
  • Nominal voltage
    250 - 250 V
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Safety
  • Ingress Protec­tion (IP) class
    IP20
Dimen­sions
  • Depth
    45 mm
Mater­ials
  • Colour
    White
Archi­tec­ture
  • Control/­op­er­a­tion element
    Rotative
Texts
  • Type of connec­tion
    With screw terminals

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Downloads

  • Product image

    Image WBM10RAM  | Hager Australia

    Product Image WBM10RAM

  • Product data sheet

    Image WBM10RAM Auto / Manual Rotary Mechanism  | Hager Australia

    WBM10RAM Auto / Manual Rotary Mechanism

    Product data sheet en-GB 2016-03-16

    PDF
    141,58 kB
More documentation

Discover more of this product range

    5
  • 1
    WBM10D - Mechanism 10A double pole
    WBM10D
    Mechanism 10A double pole
  • 2
    WBM10D-MB - Mechanism 10A double pole MB
    WBM10D-MB
    Mechanism 10A double pole MB
  • 3
    WBM10D-MW - Mechanism 10A double pole MW
    WBM10D-MW
    Mechanism 10A double pole MW
  • 4
    WBM10I - Mechanism 10A intermediate
    WBM10I
    Mechanism 10A intermediate
  • 5
    WBM10I-MB - Mechanism 10A intermediate MB
    WBM10I-MB
    Mechanism 10A intermediate MB

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group