• allure
    • Mech­an­isms
    • WBMSLL
    The Hager Mechanism Slave Module with LED indicator expands control functions in modular installations. Its 1-module, 24 mm-high design and RotoLoc installation save space and speed mounting Screw terminals ensure secure wiring, while the LED provides clear status feedback. Built in durable polycarbonate, it operates at 50 Hz from 5 to 40 °C for reliable service in residential / commercial panels. Designed for installation in residential & commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617009164
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Hager Mechanism slave module LED indicator 50Hz RotoLoc 1 Module Screw Terminals WBMSLL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Mechanism slave module LED indicator 50Hz RotoLoc 1 Module Screw Terminals

    WBMSLL

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      24 mm
    Use condi­tions
    • Oper­ating temper­ature
      5 - 40 °C
    Connec­tion
    • Conductor cross-sec­tion
      1,50 - 1,50 mm²
    Capa­city
    • Number of modules
      1
    Texts
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Oper­a­tion and control
      No Bluetooth inter­face
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
    REACH declaration WBMSLL
    PDF
    RoHS report WBMSLL
    PDF

    Downloads

    • Product image

      Image WBMSLL  | Hager Australia

      Product Image WBMSLL

    • Product datasheet

      Image Hager Product data sheet WBMSLL  | Hager Australia

      Hager Product data sheet WBMSLL

      Mechanism slave module with LED indicator

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-03-19  | Hager Australia

      Installation manual en-GB 2021-03-19

      PDF
      763,21 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBAKAPAN - Rotoloc adaptor for Panduit Keystone Snap-on mounting White IP00
      WBAKAPAN
      Rotoloc adaptor for Panduit Keystone
    • 2
      WBAKAGEN - Rotoloc adaptor for Generic Keystone, snap-on mounting, white, IP00
      WBAKAGEN
      Rotoloc adaptor for Generic Keystone
    • 3
      WBAKASYS - Rotoloc adaptor for Systemax Keystone Snap-on mounting, White, IP00
      WBAKASYS
      Rotoloc adaptor for Systemax Keystone
    • 4
      WBM250NRD - Neon mechanism 10A 250V Red Flush mounting Fluorescent lamp
      WBM250NRD
      Neon mechanism Red
    • 5
      WBMUSBAC-MB - USB Charger Mechanism 2x USB-A 5V Dual Port 230V Black Electronic Fuse
      WBMUSBAC-MB
      Mechanism USB A and C MB
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
    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group