• allure
    • Mech­an­isms
    • WBMDUR
    The Hager Mechanism rotary dimmer trailing-edge delivers smooth LED dimming for 230 V loads from 3-250 W. Push and rotary control with phase cut-off ensures stable adjustment, while an electronic fuse protects against short circuit and overload. Fast RotoLoc installation with screw terminals, 1-module size, 0.10 W standby. Extension input for WBMESL slave push-button. White PC, operating -5 to 45 °C. For installation in residential and commercial switchboards, suitable for DIN rail mounting.
    EAN
    3250617009157
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Hager Rotary dimmer phase cut-off 3-250W 230V LED push/rotary 1 module White WBMDUR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Rotary dimmer phase cut-off 3-250W 230V LED push/rotary 1 module White

    WBMDUR

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      24 mm
    • Width
      24 mm
    • Depth
      65 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push & rotary switch
    Power
    • Power consump­tion standby
      0,10 W
    Lighting
    • Dimmable 230 V LED lamp
      3 - 250 W
    • LED lamp power
      250 W
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Conductor cross-sec­tion
      1,50 - 1,50 mm²
    Capa­city
    • Number of modules
      1
    Texts
    • Dimming prin­ciple
      Phase cut-off
    • Fuse
      Short-­cir­cuit and over­load-­proof (elec­tronic fuse)
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Exten­sion unit input
      With exten­sion unit input for slave push-button WBMESL
    • Oper­a­tion and control
      No Bluetooth inter­face
    Equip­ment
    • Substa­tion input
      Yes
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
    REACH declaration WBMDUR
    PDF
    RoHS report WBMDUR
    PDF

    Downloads

    • Product image

      Image WBMDUR  | Hager Australia

      Product Image WBMDUR

    • Product datasheet

      Image Hager Product data sheet WBMDUR  | Hager Australia

      Hager Product data sheet WBMDUR

      Mechanism rotary dimmer trailing-edge

      PDF
    • Installation manual

      Image WBMDUR Rotary Dimmer Data Sheet05  | Hager Australia

      WBMDUR Rotary Dimmer Data Sheet05

      Installation manual en-GB 2023-08-07

      PDF
      825,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBM15PB-MB - Press Mech 15A Matt Black RotoLoc change-over NC/NO, Flush mount
      WBM15PB-MB
      15A Press Mech, Matt Black, Blank
    • 2
      WBM10D-MB - Double Pole Switch Mechanism 10A RotoLoc Screw Terminals Flush Mount
      WBM10D-MB
      Mechanism 10A double pole MB
    • 3
      WBM16AX-MB - 2-way 1-gang Switch Mechanism 16AX Flush-mount Black Matt RotoLoc, IP20
      WBM16AX-MB
      Mechanism 16AX MB
    • 4
      WBM15P - Press switch mechanism 15A change-over NC/NO RotoLoc flush mount IP20
      WBM15P
      Mechanism 15A PRESS
    • 5
      WBM15PB - Push-button mechanism 15A change-over NC/NO RotoLoc flush mount IP20
      WBM15PB
      15A Press Mech, No print
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
    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group