The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBM250NGR
    EAN
    13250617000571
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Neon indicator mechanism 250V Flush-mount Green Fluo lamp WBM250NGR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Neon indicator mechanism 250V Flush-mount Green Fluo lamp

    WBM250NGR

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      250 - 250 V
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Green
    Lighting
    • Type of lamp
      Fluo lamp
    • Related Systems
      allure, finesse, premiere, silhou­ette

    Downloads

    • Product image

      Image WBM250NGR  | Hager Australia

      Product Image WBM250NGR

    • Product datasheet

      Image Hager Product data sheet WBM250NGR  | Hager Australia

      Hager Product data sheet WBM250NGR

      Neon mechanism Green

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBM20H - Heat switch mechanism 20A 1-way RotoLoc screw terminals IP20 White
      WBM20H
      Mechanism 20A HEAT
    • 2
      WBM16AXN - Switch 1-way mechanism 16AX with neon indicator RotoLoc flush white IP20
      WBM16AXN
      Mechanism 16AX + neon
    • 3
      WBM10D - Switch Mechanism 10A 2-Pole Flush Mount RotoLoc Screw Terminals White IP20
      WBM10D
      Mechanism 10A double pole
    • 4
      WBM20AX-MW - Switch mechanism 1-way 20AX White Matt RotoLoc Flush mounting IP20
      WBM20AX-MW
      Mechanism 20AX MW
    • 5
      WBM20 - Switch mechanism 20A 1-way RotoLoc flush mount white glossy IP20
      WBM20
      Mechanism 20A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group