• premiere
    • Mech­an­isms
    • WBMDUPB
    The Hager push dimmer trailing-edge mechanism delivers smooth phase cut-off control for 230 V LED loads from 3-250 W. A single push button offers intuitive on/off and dimming. Compact 1‑module design in white PC, with 0.10 W standby. Electronic fuse protects against overloads/shorts. Quick RotoLoc installation with screw terminals. Expandable via extension input for slave push-button WBMESL. Operates -5 to 45 °C. Designed for reliable installation in residential and commercial switchboards.
    EAN
    3250617009140
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Hager Push dimmer trailing-edge 3-250W LED 230V single button 1 module WBMDUPB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Push dimmer trailing-edge 3-250W LED 230V single button 1 module

    WBMDUPB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      24 mm
    • Width
      24 mm
    • Depth
      51 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Power
    • Power consump­tion standby
      0,10 W
    Lighting
    • Dimmable 230 V LED lamp
      3 - 250 W
    • LED lamp power
      250 W
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Conductor cross-sec­tion
      1,50 - 1,50 mm²
    Capa­city
    • Number of modules
      1
    Texts
    • Dimming prin­ciple
      Phase cut-off
    • Fuse
      Short-­cir­cuit and over­load-­proof (elec­tronic fuse)
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Exten­sion unit input
      With exten­sion unit input for slave push-button WBMESL
    • Oper­a­tion and control
      No Bluetooth inter­face
    Equip­ment
    • Substa­tion input
      Yes
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
    REACH declaration WBMDUPB
    PDF
    RoHS report WBMDUPB
    PDF

    Downloads

    • Product image

      Image WBMDUPB  | Hager Australia

      Product Image WBMDUPB

    • Product datasheet

      Image Hager Product data sheet WBMDUPB  | Hager Australia

      Hager Product data sheet WBMDUPB

      Mechanism push dimmer trailing-edge

      PDF
    • Installation manual

      Image WBMDUPB Push Button Dimmer User Instructions  | Hager Australia

      WBMDUPB Push Button Dimmer User Instructions

      Installation manual en-GB 2023-08-07

      PDF
      740,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBMTPB - Single Push Button 6A 240V Tactile Mechanism RotoLoc Flush Mount IP20
      WBMTPB
      6A 240V PB Momentary mech
    • 2
      WBM10D - Switch Mechanism 10A 2-Pole Flush Mount RotoLoc Screw Terminals White IP20
      WBM10D
      Mechanism 10A double pole
    • 3
      WBMPB - Single push button 10A flush-mount RotoLoc screw terminals White IP20
      WBMPB
      10A PB mech
    • 4
      WBM16AXN - Switch 1-way mechanism 16AX with neon indicator RotoLoc flush white IP20
      WBM16AXN
      Mechanism 16AX + neon
    • 5
      WBM10I-MB - Intermediate switch mechanism 10A Flush mount RotoLoc Black Matt IP20
      WBM10I-MB
      Mechanism 10A intermediate MB
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
    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group