Mech 75VA 3 speed fan cont c/w cap MW • WBMSF3-MW | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Switches and Sockets
  • finesse
  • Mech­an­isms
  • WBMSF3-MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
  • Switches and Sockets

Mech 75VA 3 speed fan cont c/w cap MW WBMSF3-MW

EAN
3250617008778
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Mech 75VA 3 speed fan cont c/w cap MW

WBMSF3-MW

WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
WBMSF3-MW - Mech 75VA 3 speed fan cont c/w cap MW
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Voltage
  • Nominal voltage
    250 - 250 V
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Safety
  • Ingress Protec­tion (IP) class
    IP20
Dimen­sions
  • Built-in depth flush-­mounted boxes
    46 mm
Mater­ials
  • Colour
    White
  • Treat­ment
    Varnished
Archi­tec­ture
  • Control/­op­er­a­tion element
    Rotative
Texts
  • Switch mode
    With neutral posi­tion "OFF": OFF-1-2-3
  • Type of connec­tion
    With screw terminals

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

REACH declaration WBMSF3-MW (english)
PDF
103,10 kB
RoHS declaration WBMSF3-MW (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    WBM10D - Mechanism 10A double pole
    WBM10D
    Mechanism 10A double pole
  • 2
    WBM10D-MB - Mechanism 10A double pole MB
    WBM10D-MB
    Mechanism 10A double pole MB
  • 3
    WBM10D-MW - Mechanism 10A double pole MW
    WBM10D-MW
    Mechanism 10A double pole MW
  • 4
    WBM10I - Mechanism 10A intermediate
    WBM10I
    Mechanism 10A intermediate
  • 5
    WBM10I-MB - Mechanism 10A intermediate MB
    WBM10I-MB
    Mechanism 10A intermediate MB

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group