The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBMTV75PF-MW
    EAN
    3250617008785
    Packaging
    10
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    TV PAL to F Coax Mechanism, RotoLoc connector, 1 connection, Matt White WBMTV75PF-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TV PAL to F Coax Mechanism, RotoLoc connector, 1 connection, Matt White

    WBMTV75PF-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Coax, Roto­Loc®
    • Number of connec­tions
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      25 mm
    • Depth
      46 mm
    • Height
      26,50 mm
    • Width
      26,50 mm
    Equip­ment
    • With dust cover
      No
    • With hinged lid
      No
    • Shielded
      No
    Mater­ials
    • Colour
      White
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Install­a­tion mode
      Roto­Loc®

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    Hager RoHS report WBMTV75PF-MW
    PDF

    Downloads

    • Product image

      Image WBMTV75PF-MW  | Hager Australia

      Product Image WBMTV75PF-MW

    • Product datasheet

      Image Hager Product data sheet WBMTV75PF-MW  | Hager Australia

      Hager Product data sheet WBMTV75PF-MW

      Mechanism TV PAL to F MW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBMTPB - Single Push Button 6A 240V Tactile Mechanism RotoLoc Flush Mount IP20
      WBMTPB
      6A 240V PB Momentary mech
    • 2
      WBM10D - Switch Mechanism 10A 2-Pole Flush Mount RotoLoc Screw Terminals White IP20
      WBM10D
      Mechanism 10A double pole
    • 3
      WBMPB - Single push button 10A flush-mount RotoLoc screw terminals White IP20
      WBMPB
      10A PB mech
    • 4
      WBM16AXN - Switch 1-way mechanism 16AX with neon indicator RotoLoc flush white IP20
      WBM16AXN
      Mechanism 16AX + neon
    • 5
      WBM10I-MB - Intermediate switch mechanism 10A Flush mount RotoLoc Black Matt IP20
      WBM10I-MB
      Mechanism 10A intermediate MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group