The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Switches and Plates
    • WBSSP1-MB
    EAN
    3250617001137
    Packaging
    10
    • Switches and Plates

    Silhouette 1G Switch Plate Black Matt PC No Mechanism Flush IP20 WBSSP1-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Black
    Black
    Black
    White
    White

    Silhouette 1G Switch Plate Black Matt PC No Mechanism Flush IP20

    WBSSP1-MB

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • HDMI insert 1 products available

    Complete your system

    • HDMI insert
    • WBMHDMIL

      HDMI rotoloc F/F with flexible lead

      EUR 0.00  / *

    Technical properties

    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    • Depth
      14 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBSSP1-MB
    PDF
    RoHS report WBSSP1-MB
    PDF

    Downloads

    • Product image

      Image WBSSP1-MB  | Hager Australia

      Product Image WBSSP1-MB

    • Product datasheet

      Image Hager Product data sheet WBSSP1-MB  | Hager Australia

      Hager Product data sheet WBSSP1-MB

      Silhouette 1G switch plate, no mech MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSSV1-MB - Silhouette 1-gang 2-way Switch 16A Black Matt Flush with loop terminal
      WBSSV1-MB
      Silhouette 1G Switch Vert MB
    • 2
      WBSEV5 - Silhouette electronic switch 5-button vertical flush-mount White IP20
      WBSEV5
      Silhouette 5G LP electronic Switch Vert
    • 3
      WBSSV1 - Hager Silhouette 1G Vertical Switch 16A 2-way with loop terminal, Flush mount
      WBSSV1
      Silhouette 1G Switch Vert
    • 4
      WBSSP1-MW - Hager Silhouette 1G Switch Plate White Matt PC IP20 IK08 Flush Mount No Mech
      WBSSP1-MW
      Silhouette 1G switch plate, no mech MW
    • 5
      WBSSV3 - Hager Silhouette 3-Gang 2-Way Switch 16A Flush White Glossy Loop Terminal
      WBSSV3
      Silhouette 3G Switch Vert

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group