The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Switches and Plates
    • WBSHSP4
    EAN
    3250617001328
    Packaging
    10
    • Switches and Plates

    Switch plate Silhouette 4-gang hybrid glossy white PC flush mount IP20 WBSHSP4

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Surface finish
    Glossy
    Glossy
    Matt
    Matt

    Switch plate Silhouette 4-gang hybrid glossy white PC flush mount IP20

    WBSHSP4

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    • Depth
      14 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    Hager RoHS report WBSHSP4
    PDF

    Downloads

    • Product image

      Image WBSHSP4  | Hager Australia

      Product Image WBSHSP4

    • Product datasheet

      Image Hager Product data sheet WBSHSP4  | Hager Australia

      Hager Product data sheet WBSHSP4

      Silhouette 4 gang hybrid switch plate

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSSV6-MW - Hager Silhouette 6-gang Vertical 2-way Switch 16A Flush Matt White IP20
      WBSSV6-MW
      Silhouette 6G Switch Vert MW
    • 2
      WBSSV4 - Hager Silhouette 4-gang Vertical 2-way Switch 16A Flush White Glossy IP20
      WBSSV4
      Silhouette 4G Switch Vert
    • 3
      WBSSV2-MW - Hager Silhouette 2-gang 2-way Switch 16A White Matt Flush Screw terminals IP20
      WBSSV2-MW
      Silhouette 2G Switch Vert MW
    • 4
      WBSCKSV1-MW - Silhouette Cooker Switch 2-Pole 40A Flush Mount Matt White Screw Terminals
      WBSCKSV1-MW
      Silhouette 40A 2 pole Cooker Switch MW
    • 5
      WBSSP2-MW - Silhouette 2-gang switch plate White Matt PC flush IP20 IK08
      WBSSP2-MW
      Silhouette 2G switch plate, no mech MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group