The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Char­ging stations
    • Char­ging station witty one
    • XVU107SCT-MO
    EAN-Nr.
    3250610139066
    Packaging
    1 piece
    • Char­ging station witty one

    EV-Charging Station 7kW 1ph socket with CT 3ph one MONTA XVU107SCT-MO

    Price
    £395.00
    / piece *
    £395.00
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    EV-Charging Station 7kW 1ph socket with CT 3ph one MONTA

    XVU107SCT-MO

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for E-Mobility 6 products available

    Complete your system

    • Accessor­ies/s­pare parts for E-Mobility
    • XVA130

      A charging station basic pedestal for witty one

      £229.89  / piece*
    • XVA135

      2 charging station basic pedestal for witty one

      £252.27  / piece*
    • XVA137

      Extension for basic pedestal for witty one

      £91.73  / piece*
    • XVA400

      Kit of 3 RFID key tags for witty

      £10.32  / piece*
    • XVA410

      Kit of 3 RFID badges for witty

      £6.60  / piece*
    • XVA285

      Optional 4G board for charging station

      £70.72  / piece*

    Technical characteristics

    Power
    • Power per char­ging point
      7 kW
    • Connected load
      0.1-7 kW
    Frequency
    • Frequency
      50 - 60 Hz
    Power supply
    • Number of phases for power supply
      1
    Elec­tric current
    • Rated current IN
      32 A
    Connectivity
    • Number of char­ging points
      1
    Func­tions
    • With load manage­ment
      Yes
    Equip­ment
    • Number of house sockets
      0
    • With circuit breaker
      No
    • With emer­gency release at power failure
      Yes
    Connec­tion
    • Connect­or/plug type
      Type 2S
    Dimen­sions
    • Dimen­sions
      370 x 250 mm
    • Height
      370 mm
    • Width
      250 mm
    • Depth
      150 mm
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Impact resist­ance IK
      IK10
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 50 °C
    Voltage
    • Nominal voltage
      220-240 V
    Mater­ials
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration XVU107SCT-MO
    PDF

    Downloads

    • Product image

      Image XVU107SCT-MO  | Hager

      Product Image XVU107SCT-MO

    • Product datasheet

      Image Hager Product data sheet XVU107SCT-MO  | Hager

      Hager Product data sheet XVU107SCT-MO

      EV-Charging Station 7kW 1ph socket with CT 3ph one MONTA

      PDF
    • Installation manual

      Image Installation manual en-AU, en-NZ, en-GB, en-US 2026-10-12  | Hager

      Installation manual en-AU, en-NZ, en-GB, en-US 2026-10-12

      PDF
      17,13 MB
      Image Installation manual en-GB 2026-07-23  | Hager

      Installation manual en-GB 2026-07-23

      PDF
      8,94 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-03-27

      PDF
      403,20 kB
      Image UKCA Declaration of conformity  | Hager

      UKCA Declaration of conformity

      Declaration of conformity en-GB 2026-03-27

      PDF
      411,71 kB
    More documentation

    Spare part

    See more

    Discover our other products of this range

      3
    • 1
      XVU107CCT-MO - EV-Charging Station 7kW 1ph attached cable with CT 1ph one MONTA
      XVU107CCT-MO
      EV-Charging Station 7kW 1ph attached cable with CT 1ph one MONTA
      Price
      £415.00
      / piece *
      £415.00
      / piece *
    • 2
      XVU122CCT-MO - EV-Charging Station 22kW 3ph attached cable with CT 1ph one MONTA
      XVU122CCT-MO
      EV-Charging Station 22kW 3ph attached cable with CT 1ph one MONTA
      Price
      £440.00
      / piece *
      £440.00
      / piece *
    • 3
      XVU122SCT-MO - EV-Charging Station 22kW 3ph socket with CT 3ph one MONTA
      XVU122SCT-MO
      EV-Charging Station 22kW 3ph socket with CT 3ph one MONTA
      Price
      £420.00
      / piece *
      £420.00
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68