The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • XVA285
    EAN-Nr.
    3250610136898
    Packaging
    1 piece

    Optional 4G board for charging station XVA285

    Price
    £70.72
    / piece *
    £70.72
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Optional 4G board for charging station

    XVA285

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      70 mm
    • Width
      43 mm
    • Depth
      2 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration XVA285
    PDF
    RoHS report XVA285
    PDF

    Downloads

    • Product image

      Image XVA285  | Hager

      Product Image XVA285

    • Product datasheet

      Image Hager Product data sheet XVA285  | Hager

      Hager Product data sheet XVA285

      Optional 4G board for charging station

      PDF
    • Installation manual

      Image Installation manual International 2026-06-29  | Hager

      Installation manual International 2026-06-29

      PDF
      5,30 MB
      Image Installation manual International 2026-06-29  | Hager

      Installation manual International 2026-06-29

      PDF
      9,07 MB
    • Declaration of conformity

      Image Eu Declaration of Conformity  | Hager

      Eu Declaration of Conformity

      Declaration of conformity en-GB 2025-10-22

      PDF
      359,67 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-10-22

      PDF
      367,67 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68