2 charging station basic pedestal for witty one XVA135
Price
£252.27
/ piece
*
Complete your system
Optional accessories
-
Accessories/spare parts for E-Mobility 1 products available
Compatible products
-
Referenced by 5 products available
Complete your system
Referenced by
Technical characteristics
Dimensions
-
Height1,280 mm
-
Width280 mm
-
Depth174 mm
Installation, mounting
-
Suitable for outdoor usageYes
Materials
-
MaterialSteel
-
ColourBlack
-
RAL code9011
Weight
-
Load capacity12.245 kg
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet XVA135
2 charging station basic pedestal for witty one
PDF -
Installation manual
Installation manual en-GB, en-AU, en-NZ, en-US 2024-11-29
PDF6,09 MB
Installation manual es-ES, pl-PL, pt-PT, el-GR 2024-11-28
PDF4,06 MB -
Declaration of conformity
Deklaracja zgodności UE
EVCS Stacje ładowania samochodów elektrycznych witty - akcesoria; XVA13…
PDF297,07 kB
EU Declaration of Conformity
Declaration of conformity en-GB, fr-FR 2024-09-18
PDF417,34 kB
More documentation