The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta IP66
    • Switches
    • WXPPS12B
    EAN-Nr.
    3250617260046
    Packaging
    1 piece
    • Switches

    IP66 10A 1 Gang Press Bell Switch WXPPS12B

    Price
    £42.94
    / piece *
    £42.94
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 10A 1 Gang Press Bell Switch

    WXPPS12B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Number of poles
      2
    Mater­ials
    • Colour
      Light grey
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    • Trans­parent
      No
    Dimen­sions
    • Height
      90 mm
    • Width
      90 mm
    • Depth
      50 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Controls and indic­ators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP66
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Push-button, change-over with rocker and frame, S.1, polar white matt (English)
    PDF
    7,72 MB
    REACH declaration WXPPS12B
    PDF
    RoHS report WXPPS12B
    PDF

    Downloads

    • Product image

      Image WXPPS12B  | Hager

      Product Image WXPPS12B

    • Product datasheet

      Image Hager Product data sheet WXPPS12B  | Hager

      Hager Product data sheet WXPPS12B

      IP66 10A 1 Gang Press Bell Switch

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Technical brochures

      Image Sollysta IP66 Brochure  | Hager

      Sollysta IP66 Brochure

      <b>For the toughest environments</b><br>Manufactured from a tough, durable thermoplastic, the Sollysta IP66 range is ideal for indoor and outdoor applications where wiring accessories may be vulnerable to the potentially harmful effects of dust or water ingress.

      PDF
      841,31 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      259,68 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      209,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      315,56 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-21

      PDF
      152,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      323,71 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      355,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      273,76 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      WXPDP84 - IP66 20A 1 Gang 1 Way Double Pole Switch
      WXPDP84
      IP66 20A 1 Gang 1 Way Double Pole Switch
      Price
      £66.73
      / piece *
      £66.73
      / piece *
    • 2
      WXPPS12 - 10AX 1 Gang 2 Way IP66  Switch
      WXPPS12
      IP66 10AX 1 Gang 2 Way Switch
      Price
      £42.14
      / piece *
      £42.14
      / piece *
    • 3
      WXPPS22 - IP66 10AX 2 Gang 2 Way Switch
      WXPPS22
      IP66 10AX 2 Gang 2 Way Switch
      Price
      £50.62
      / piece *
      £50.62
      / piece *
    • 4
      WXPDP842 - IP66 20A 2 Gang 1 Way Double Pole Switch
      WXPDP842
      IP66 20A 2 Gang 1 Way Double Pole Switch
      Price
      £72.22
      / piece *
      £72.22
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68