The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta IP66
    • Switches
    • WXPDP842
    EAN-Nr.
    3250617260015
    Packaging
    1 piece
    • Switches

    IP66 20A 2 Gang 1 Way Double Pole Switch WXPDP842

    Price
    £72.22
    / piece *
    £72.22
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IP66 20A 2 Gang 1 Way Double Pole Switch

    WXPDP842

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Light grey
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with complete housing
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      0
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WXPDP842
    PDF
    RoHS report WXPDP842
    PDF

    Downloads

    • Product image

      Image WXPDP842  | Hager

      Product Image WXPDP842

    • Product datasheet

      Image Hager Product data sheet WXPDP842  | Hager

      Hager Product data sheet WXPDP842

      IP66 20A 2 Gang 1 Way Double Pole Switch

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      WXPDP84 - IP66 20A 1 Gang 1 Way Double Pole Switch
      WXPDP84
      IP66 20A 1 Gang 1 Way Double Pole Switch
      Price
      £66.73
      / piece *
      £66.73
      / piece *
    • 2
      WXPPS12 - 10AX 1 Gang 2 Way IP66  Switch
      WXPPS12
      IP66 10AX 1 Gang 2 Way Switch
      Price
      £42.14
      / piece *
      £42.14
      / piece *
    • 3
      WXPPS22 - IP66 10AX 2 Gang 2 Way Switch
      WXPPS22
      IP66 10AX 2 Gang 2 Way Switch
      Price
      £50.62
      / piece *
      £50.62
      / piece *
    • 4
      WXPPS12B - IP66 10A 1 Gang Press Bell Switch
      WXPPS12B
      IP66 10A 1 Gang Press Bell Switch
      Price
      £42.94
      / piece *
      £42.94
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68