The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta IP66
    • Switches
    • WXPPS12
    The Hager 10AX IP66 1-Gang 2-Way Wall Switch offers reliable single- and two-way lighting control in demanding conditions. Its IP66 rating provides dust-tight protection and resistance to powerful water jets, ideal for outdoor and industrial use. Rated at 10AX for fluorescent and LED loads, it also features a loop terminal, single-direction terminals, screwdriver lead-ins, and captive terminal screws for faster, safer installation.
    EAN-Nr.
    3250617260039
    Packaging
    1 piece
    • Switches

    10AX 1 Gang 2 Way IP66 Switch WXPPS12

    Price
    £42.14
    / piece *
    £42.14
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX 1 Gang 2 Way IP66 Switch

    WXPPS12

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Light grey
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with complete housing
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WXPPS12
    PDF
    RoHS report WXPPS12
    PDF

    Downloads

    • Product image

      Image WXPPS12  | Hager

      Product Image WXPPS12

    • Product datasheet

      Image Hager Product data sheet WXPPS12  | Hager

      Hager Product data sheet WXPPS12

      IP66 10AX 1 Gang 2 Way Switch

      PDF
    • Installation manual

      Image UK_HAGER_INS_IPRATINGS.pdf  | Hager

      UK_HAGER_INS_IPRATINGS.pdf

      IP Rating Guidance

      PDF
      356,09 kB
    • Technical brochures

      Image Sollysta IP66 Brochure  | Hager

      Sollysta IP66 Brochure

      <b>For the toughest environments</b><br>Manufactured from a tough, durable thermoplastic, the Sollysta IP66 range is ideal for indoor and outdoor applications where wiring accessories may be vulnerable to the potentially harmful effects of dust or water ingress.

      PDF
      841,31 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      259,68 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      209,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      315,56 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-21

      PDF
      152,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      323,71 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      355,07 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      273,76 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      WXPDP84 - IP66 20A 1 Gang 1 Way Double Pole Switch
      WXPDP84
      IP66 20A 1 Gang 1 Way Double Pole Switch
      Price
      £66.73
      / piece *
      £66.73
      / piece *
    • 2
      WXPPS22 - IP66 10AX 2 Gang 2 Way Switch
      WXPPS22
      IP66 10AX 2 Gang 2 Way Switch
      Price
      £50.62
      / piece *
      £50.62
      / piece *
    • 3
      WXPPS12B - IP66 10A 1 Gang Press Bell Switch
      WXPPS12B
      IP66 10A 1 Gang Press Bell Switch
      Price
      £42.94
      / piece *
      £42.94
      / piece *
    • 4
      WXPDP842 - IP66 20A 2 Gang 1 Way Double Pole Switch
      WXPDP842
      IP66 20A 2 Gang 1 Way Double Pole Switch
      Price
      £72.22
      / piece *
      £72.22
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68