Euro Style Plate 4 Module Polished Steel White Insert WRP4EUPSW

EAN-Nr.
5015654743215
Packaging
1 Prt.
Price
£40.27
/ piece *

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    silver optics
  • Material
    stainless steel
  • Type of surface treatment
    Other
Safety
  • Protection index IP
    IP20
Use conditions
  • Insert
    insert white

Downloads

  • Product image

    Image WRP4EUPSW  | Hager

    Product Image WRP4EUPSW

  • Product declaration

    Image EU Declaration of conformity for WRP4EUPSW  | Hager

    EU Declaration of conformity for WRP4EUPSW

    Declaration

    PDF
    325 KB
    Image EU Declaration of conformity for WRP4EUPSW  | Hager

    EU Declaration of conformity for WRP4EUPSW

    Declaration

    PDF
    157 KB
  • Product ROHS

    Image RoHS certificate for WRP4EUPSW  | Hager

    RoHS certificate for WRP4EUPSW

    PDF
    33 KB
    Image RoHS certificate for WRP4EUPSW  | Hager

    RoHS certificate for WRP4EUPSW

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.