The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Euro Style Front Plates and Modules
    • WRP4EUBSW
    EAN-Nr.
    5015654743253
    Packaging
    1 piece
    • Euro Style Front Plates and Modules

    Euro Style Plate 4 Module Brushed Steel White Insert WRP4EUBSW

    Price
    £46.16
    / piece *
    £46.16
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Euro Style Plate 4 Module Brushed Steel White Insert

    WRP4EUBSW

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Antenna socket box 6 products available
    • Sensor element for move­ment sensor 2 products available
    • Blind cover 1 products available
    • Inser­t/­cover for commu­nic­a­tion tech­no­logy 2 products available
    • Insert for commu­nic­a­tion tech­no­logy 6 products available

    Complete your system

    • Antenna socket box
    • Sensor element for move­ment sensor
    • Blind cover
    • Inser­t/­cover for commu­nic­a­tion tech­no­logy
    • Insert for commu­nic­a­tion tech­no­logy
    • WMMTX

      Triplexer TV, SAT & FM Euromodule White

      £38.67  / piece*
    • WMMTVM

      Single IEC Male Euromodule White

      £16.69  / piece*
    • WMMTVF

      Single IEC Female Euromodule White

      £13.65  / piece*
    • WMMSAT

      Single Satellite F Connector Euromodule White

      £20.04  / piece*
    • WMMQXB

      Quadplexer TV/SAT/FM/RTRN Euromodule Black

      £45.75  / piece*
    • WMMQX

      Quadplexer TV/SAT/FM/RTRN Euromodule White

      £50.37  / piece*
    • WMMPIR10X

      PIR 10m Detection Euromodule White

      £441.25  / piece*
    • WMMPIR05X

      PIR 5m Detection Euromodule White

      £375.45  / piece*
    • WMMB

      Single Blank Euromodule White

      £5.31  / piece*
    • WMMRJ11

      RJ11 - Modem Euromodule White

      £16.35  / piece*
    • WMMRJ45

      RJ45 - CAT 6 UTP Euromodule White

      £19.28  / piece*
    • WMMBTS

      BT Telephone Secondary Euromodule White

      £15.85  / piece*
    • WMMBTM

      BT Telephone Master Euromodule White

      £22.13  / piece*
    • WMMHDMIB

      HDMI Outlet Black

      £39.88  / piece*
    • WMMHDMI

      HDMI Outlet White

      £39.15  / piece*
    • WMMSP

      Speaker Terminal Posts Euromodule White

      £22.25  / piece*
    • WMMPP

      Phono Plugs Red/Black Euromodule

      £15.65  / piece*

    Technical characteristics

    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WRP4EUBSW
    PDF
    RoHS report WRP4EUBSW
    PDF

    Downloads

    • Product image

      Image WRP4EUBSW  | Hager

      Product Image WRP4EUBSW

    • Product datasheet

      Image Hager Product data sheet WRP4EUBSW  | Hager

      Hager Product data sheet WRP4EUBSW

      Euro Style Plate 4 Module Brushed Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFP2EUBSW - Euro Style Plate 2 Module  Brushed Steel White Insert
      WFP2EUBSW
      Euro Style Plate 2 Module Brushed Steel White Insert
      Price
      £51.17
      / piece *
      £51.17
      / piece *
    • 2
      WRP1EUBSW - Euro Style Plate 1 Module  Brushed Steel White Insert
      WRP1EUBSW
      Euro Style Plate 1 Module Brushed Steel White Insert
      Price
      £28.09
      / piece *
      £28.09
      / piece *
    • 3
      WRP2EUBSB - Euro Style Plate 2 Module  Brushed Steel Black Insert
      WRP2EUBSB
      Euro Style Plate 2 Module Brushed Steel Black Insert
      Price
      £31.33
      / piece *
      £31.33
      / piece *
    • 4
      WFP1EUPSW - Euro Style Plate 1 Module Polished Steel White Insert
      WFP1EUPSW
      Euro Style Plate 1 Module Polished Steel White Insert
      Price
      £45.44
      / piece *
      £45.44
      / piece *
    • 5
      WFP4EUBSB - Euro Style Plate 4 Module  Brushed Steel Black Insert
      WFP4EUBSB
      Euro Style Plate 4 Module Brushed Steel Black Insert
      Price
      £74.70
      / piece *
      £74.70
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68