10AX 3 Gang 2 Way Wall Switch White WPPS32W
EAN-Nr.
3250617261814
Packaging
10 PCEs
£46.25
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Switch mode2 way
Main electrical features
-
Rated current10 AX
Dimensions
-
Depth24 mm
-
Height86 mm
-
Width86 mm
Materials
-
Colourwhite
-
MaterialSteel
Connection
-
Terminalunique patented loop terminal allows neutral looping at the switch
Scope of delivery
-
Componentwith 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Equipment
-
Lightingwithout lighting (cannot be illuminated)
Standards
-
StandardBS EN 60669-1
Downloads
-
Product image
-
Catalogue
Hager Wiring Accessories Catalogue
Hager Wiring Accessories Catalogue
PDF3 MB -
Declaration of conformity
EU Declaration of conformity for WPPS32W
Declaration
PDF216 KBEU Declaration of conformity for WPPS32W
Declaration
PDF305 KBEU Declaration of conformity for WPPS32W
Declaration
PDF385 KBEU Declaration of conformity for WPPS32W
Declaration
PDF394 KBEU Declaration of conformity for WPPS32W
PDF583 KBEU Declaration of conformity for WPPS32W
PDF642 KB -
RoHS report
Pollutant guidelines for WPPS32W
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WPPS32W
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation