The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Metalclad
    • Switches and Light Control
    • WPPS22B
    EAN-Nr.
    3250617260909
    Packaging
    10 Pieces
    • Switches and Light Control

    10AX 2 Gang 2 Way Wall Switch & Back Box without Knockouts WPPS22B

    Price
    £43.68
    / piece *
    £43.68
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX 2 Gang 2 Way Wall Switch & Back Box without Knockouts

    WPPS22B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Steel
    • Treat­ment
      Epoxy
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with complete housing
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      2
    Dimen­sions
    • Built-in depth
      0
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WPPS22B
    PDF
    RoHS report WPPS22B
    PDF

    Downloads

    • Product image

      Image WPPS22B  | Hager

      Product Image WPPS22B

    • Product datasheet

      Image Hager Product data sheet WPPS22B  | Hager

      Hager Product data sheet WPPS22B

      10AX 2 Gang 2 Way Wall Switch & Back Box without Knockouts

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,69 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WPPS32B - 10AX 3 Gang 2 Way Wall Switch & Back Box without Knockouts
      WPPS32B
      10AX 3 Gang 2 Way Wall Switch & Back Box without Knockouts
      Price
      £59.09
      / piece *
      £59.09
      / piece *
    • 2
      WPDP84FO - 20A Double Pole Switch with Flex Outlet
      WPDP84FO
      20A Double Pole Switch with Flex Outlet
      Price
      £35.08
      / piece *
      £35.08
      / piece *
    • 3
      WPPS32BKO - 10AX 3 Gang 2 Way Wall Switch & Back Box with Knockouts
      WPPS32BKO
      10AX 3 Gang 2 Way Wall Switch & Back Box with Knockouts
      Price
      £59.66
      / piece *
      £59.66
      / piece *
    • 4
      WPPS22 - 10AX 2 Gang  2 Way Wall Switch
      WPPS22
      10AX 2 Gang 2 Way Wall Switch
      Price
      £37.64
      / piece *
      £37.64
      / piece *
    • 5
      WPPS12B - 10AX 1 Gang 2 Way Wall Switch & Back Box without Knockouts
      WPPS12B
      10AX 1 Gang 2 Way Wall Switch & Back Box without Knockouts
      Price
      £26.79
      / piece *
      £26.79
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68