6 Gang Grid Plate Grey WMGP6G

EAN-Nr.
3250617260183
Packaging
1 Prt.
Price
£20.09
/ piece *

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    146 mm
  • Width
    146 mm
Materials
  • Colour
    grey
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20

Downloads

  • Product image

    Image WMGP6G  | Hager

    Product Image WMGP6G

  • Product declaration

    Image EU Declaration of conformity for WMGP6G  | Hager

    EU Declaration of conformity for WMGP6G

    Declaration

    PDF
    325 KB
    Image EU Declaration of conformity for WMGP6G  | Hager

    EU Declaration of conformity for WMGP6G

    Declaration

    PDF
    157 KB
  • Product ROHS

    Image RoHS certificate for WMGP6G  | Hager

    RoHS certificate for WMGP6G

    PDF
    33 KB
    Image RoHS certificate for WMGP6G  | Hager

    RoHS certificate for WMGP6G

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.