3 Gang Grid Plate Grey WMGP3G
EAN-Nr.
3250617260169
Packaging
20 Pieces
Price
£9.15
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
WMGF34
3/4 Gang Frame
£4.97/ piece
Optional accessories
-
Installation switch 82 products available -
Push-switch button 3 products available -
Blind cover 1 products available -
Dimmer 6 products available -
Miniature fuse holder 2 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourGrey
-
Surface finishGlossy
-
MaterialDuroplastic
-
TreatmentUntreated
Dimensions
-
Height86 mm
-
Width146 mm
-
Depth9.50 mm
-
Number of units horizontal3
-
Number of units vertical0
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMGP3G
3 Gang Grid Plate Grey
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-17
PDF339,55 kB
Declaration
Declaration of conformity International 2023-08-17
PDF325,69 kB
Declaration
Declaration of conformity International 2021-07-06
PDF150,74 kB
Declaration
Declaration of conformity International 2021-11-10
PDF157,70 kB
More documentation