DP Switched Socket 13A 2G USB A+C ports Brushed Steel White Flat WFSS82BSW-USBSAC
EAN-Nr.
3250617121965
Packaging
1 piece
Price
£106.00
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Rated current13 A
Voltage
-
Nominal voltage230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Materials
-
Surface finishMat
-
MaterialStainless steel
-
TreatmentBrushed
Dimensions
-
Height86 mm
-
Width146 mm
-
Depth16 mm
-
Built-in depth flush-mounted boxes25 mm
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
-
Connector/plug type USBAC
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules0
Safety
-
Ingress Protection (IP) classIP20
Texts
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Installation manual
Installation manual en-GB 2023-05-16
PDF914,33 kB -
Product data sheet
WxSS82xxx-USBAC_Decorative_Datasheet.pdf
Product data sheet en-GB 2022-05-25
PDF267,03 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF340,20 kBDeclaration
Declaration of conformity International 2022-08-23
PDF302,67 kBDeclaration
Declaration of conformity International 2023-06-01
PDF512,00 kBDeclaration
Declaration of conformity International 2023-06-01
PDF980,94 kBDeclaration
Declaration of conformity International 2023-07-11
PDF331,83 kB
More documentation