The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WFSS82PSB-USBCC
    EAN-Nr.
    3250617263740
    Packaging
    1 piece
    • Socket Outlets

    13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Flat WFSS82PSB-USBCC

    Price
    £126.10
    / piece *
    £126.10
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Flat

    WFSS82PSB-USBCC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • Connect­or/plug type USB
      USB-C
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      31.5 mm
    Connec­tion
    • Connect­or/plug type
      British Standard, USB-C
    Mater­ials
    • Colour
      Chrome
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    • Treat­ment
      Chrome plated
    Power
    • Output power
      27 W
    • Power consump­tion standby
      0.1 W
    Elec­tric current
    • Rated current
      13 A
    • Output current
      3,000 mA

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-08-29
    PDF
    270,61 kB
    REACH declaration WFSS82PSB-USBCC
    PDF
    Hager RoHS report WFSS82PSB-USBCC
    PDF

    Downloads

    • Product image

      Image WFSS82PSB-USBCC  | Hager

      Product Image WFSS82PSB-USBCC

    • Product datasheet

      Image Hager Product data sheet WFSS82PSB-USBCC  | Hager

      Hager Product data sheet WFSS82PSB-USBCC

      13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Flat

      PDF
    • Manual

      Image Manual en-GB 2024-01-15  | Hager

      Manual en-GB 2024-01-15

      PDF
      478,26 kB
    • Declaration of conformity

      Image CE DofC  | Hager

      CE DofC

      CE DofC 24.3674.03.24

      PDF
      983,11 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,54 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image UKCA DofC 24.3675.03.24  | Hager

      UKCA DofC 24.3675.03.24

      UKCA DofC

      PDF
      574,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFSS82BSW-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel White Flat
      WFSS82BSW-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel White Flat
      Price
      £126.10
      / piece *
      £126.10
      / piece *
    • 2
      WFS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WFS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
      Price
      £62.88
      / piece *
      £62.88
      / piece *
    • 3
      WRSS82PSB-USBAC - DP Switched Socket 13A 2G USB A+C ports Polished Steel Black Raised
      WRSS82PSB-USBAC
      DP Switched Socket 13A 2G USB A+C ports Polished Steel Black Raised
      Price
      £104.46
      / piece *
      £104.46
      / piece *
    • 4
      WRSS82PSW-USBAC - DP Switched Socket 13A 2G USB A+C ports Polished Steel White Raised
      WRSS82PSW-USBAC
      DP Switched Socket 13A 2G USB A+C ports Polished Steel White Raised
      Price
      £104.46
      / piece *
      £104.46
      / piece *
    • 5
      WRS51PSB - 5A 1 Gang Unswitched Socket Polished Steel Black Insert
      WRS51PSB
      5A 1 Gang Unswitched Socket Polished Steel Black Insert
      Price
      £38.85
      / piece *
      £38.85
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68