The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WRSS82PSB-USBCC
    EAN
    3250617263788
    VPE
    1 piece
    • Socket Outlets

    13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Raised WRSS82PSB-USBCC

    Price
    £114.64
    / piece *
    £114.64
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Raised

    WRSS82PSB-USBCC

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Connectivity
    • Connect­or/plug type USB
      USB-C
    Voltage
    • Output voltage
      0-0 V
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      31.5 mm
    Connec­tion
    • Connect­or/plug type
      British Standard, USB-C
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    • Treat­ment
      Chrome plated
    Power
    • Output power
      65 W
    • Power consump­tion standby
      0.1 W
    Elec­tric current
    • Rated current IN
      13 A
    • Output current
      3,000 mA

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2024-08-29
    PDF
    270,61 kB
    REACH declaration WRSS82PSB-USBCC
    PDF
    Hager RoHS report WRSS82PSB-USBCC
    PDF

    Downloads

    • Product image

      Image WRSS82PSB-USBCC  | Hager UK

      Product Image WRSS82PSB-USBCC

    • GeneratedProductDatasheet

      Image Hager Product data sheet WRSS82PSB-USBCC  | Hager UK

      Hager Product data sheet WRSS82PSB-USBCC

      13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Raised

      PDF
    • ProductMaintenanceManual

      Image Manual en-GB 2024-01-15  | Hager UK

      Manual en-GB 2024-01-15

      PDF
      478,26 kB
    • ProductECDeclaration

      Image CE DofC  | Hager UK

      CE DofC

      CE DofC 24.3674.03.24

      PDF
      983,11 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,54 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image UKCA DofC 24.3675.03.24  | Hager UK

      UKCA DofC 24.3675.03.24

      UKCA DofC

      PDF
      574,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFSS81PSW - 13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      WFSS81PSW
      13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £43.16
      / piece *
      £43.16
      / piece *
    • 2
      WFSO100BSW - 115/230V Shaver Outlet Brushed Steel White Insert
      WFSO100BSW
      115/230V Shaver Outlet Brushed Steel White Insert
      Price
      £205.00
      / piece *
      £205.00
      / piece *
    • 3
      WRS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WRS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
      Price
      £38.85
      / piece *
      £38.85
      / piece *
    • 4
      WRSS82PSW - 13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      WRSS82PSW
      13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £33.42
      / piece *
      £33.42
      / piece *
    • 5
      WFSS82BSW - 13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      WFSS82BSW
      13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      Price
      £54.08
      / piece *
      £54.08
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68