The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Socket Outlets
    • WRSS82BSB-USBCC
    EAN-Nr.
    3250617263764
    Packaging
    1 piece
    • Socket Outlets

    13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Raised WRSS82BSB-USBCC

    Price
    £114.64
    / piece *
    £114.64
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Raised

    WRSS82BSB-USBCC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • Connect­or/plug type USB
      USB-C
    Voltage
    • Output voltage
      0-0 V
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      31.5 mm
    Connec­tion
    • Connect­or/plug type
      British Standard, USB-C
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Satin finish
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Power
    • Output power
      65 W
    • Power consump­tion standby
      0.1 W
    Elec­tric current
    • Rated current IN
      13 A
    • Output current
      3,000 mA

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-08-29
    PDF
    270,61 kB
    REACH declaration WRSS82BSB-USBCC
    PDF
    Hager RoHS report WRSS82BSB-USBCC
    PDF

    Downloads

    • Product image

      Image WRSS82BSB-USBCC  | Hager

      Product Image WRSS82BSB-USBCC

    • Product datasheet

      Image Hager Product data sheet WRSS82BSB-USBCC  | Hager

      Hager Product data sheet WRSS82BSB-USBCC

      13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Raised

      PDF
    • Manual

      Image Manual en-GB 2024-01-15  | Hager

      Manual en-GB 2024-01-15

      PDF
      478,26 kB
    • Declaration of conformity

      Image CE DofC  | Hager

      CE DofC

      CE DofC 24.3674.03.24

      PDF
      983,11 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,54 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image UKCA DofC 24.3675.03.24  | Hager

      UKCA DofC 24.3675.03.24

      UKCA DofC

      PDF
      574,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFSS81PSW - 13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      WFSS81PSW
      13A 1 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £43.16
      / piece *
      £43.16
      / piece *
    • 2
      WFSO100BSW - 115/230V Shaver Outlet Brushed Steel White Insert
      WFSO100BSW
      115/230V Shaver Outlet Brushed Steel White Insert
      Price
      £205.00
      / piece *
      £205.00
      / piece *
    • 3
      WRS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WRS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
      Price
      £38.85
      / piece *
      £38.85
      / piece *
    • 4
      WRSS82PSW - 13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      WRSS82PSW
      13A 2 Gang Double Pole Switched Socket Polished Steel White Insert
      Price
      £33.42
      / piece *
      £33.42
      / piece *
    • 5
      WFSS82BSW - 13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      WFSS82BSW
      13A 2 Gang Double Pole Switched Socket Brushed Steel White Insert
      Price
      £54.08
      / piece *
      £54.08
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68