Euro Style Plate 1 Module Polished Steel Black Insert WFP1EUPSB
EAN-Nr.
5015654742966
Packaging
1 piece
Price
£42.02
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Insert/cover for communication technology 2 products available -
Insert for communication technology 2 products available -
Antenna socket box 4 products available -
Blind cover 1 products available
Complete your system
Technical characteristics
Materials
-
ColourSilver
-
Surface finishGlossy
-
MaterialStainless steel
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth1.50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WFP1EUPSB
Euro Style Plate 1 Module Polished Steel Black Insert
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-17
PDF339,55 kB
Declaration
Declaration of conformity International 2023-08-17
PDF325,69 kB
Declaration
Declaration of conformity International 2021-07-06
PDF150,74 kB
Declaration
Declaration of conformity International 2021-11-10
PDF157,70 kB
More documentation