45A Cooker Control Unit Polished Brass Black Insert WFCC50NPBB

EAN-Nr.
5015654741761
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
  • Rated current
    45 A
Dimensions
  • Depth
    39.6 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Type of surface treatment
    Anodised
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm
Safety
  • Protection index IP
    IP20
  • Protection
    to protect downstream loads
Use conditions
  • Insert
    insert, black
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.