The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Kitchen Applic­a­tion
    • WFCC50NPSW
    EAN-Nr.
    5015654741662
    Packaging
    1 piece
    • Kitchen Applic­a­tion

    45A Cooker Control Unit Polished Steel White Insert WFCC50NPSW

    Price
    £179.73
    / piece *
    £179.73
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Silver
    Grey
    Grey
    Silver
    Silver
    White
    White

    45A Cooker Control Unit Polished Steel White Insert

    WFCC50NPSW

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current
      45 A
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      39.60 mm
    Connec­tion
    • Conductor cross-sec­tion
      16 - 16 mm²
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      Yes
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      Yes
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    Hager REACH declaration WFCC50NPSW
    PDF
    Hager RoHS report WFCC50NPSW
    PDF

    Downloads

    • Product image

      Image WFCC50NPSW  | Hager

      Product Image WFCC50NPSW

    • Product datasheet

      Image Hager Product data sheet WFCC50NPSW  | Hager

      Hager Product data sheet WFCC50NPSW

      45A Cooker Control Unit Polished Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      222,15 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,75 kB
      Image Declaration of conformity en-GB 2026-01-16  | Hager

      Declaration of conformity en-GB 2026-01-16

      PDF
      337,66 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFDP84NPSB - 20A Double Pole Switch with LED Indicator Polished Steel Black Insert
      WFDP84NPSB
      20A Double Pole Switch with LED Indicator Polished Steel Black Insert
      Price
      £62.91
      / piece *
      £62.91
      / piece *
    • 2
      WFDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      WFDP84NBSB
      20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      Price
      £63.50
      / piece *
      £63.50
      / piece *
    • 3
      WRDP84NPSB - 20A Double Pole Switch with LED Indicator Polished Steel Black Insert
      WRDP84NPSB
      20A Double Pole Switch with LED Indicator Polished Steel Black Insert
      Price
      £39.62
      / piece *
      £39.62
      / piece *
    • 4
      WFDP84BSW - 20A Double Pole Switch Brushed Steel White Insert
      WFDP84BSW
      20A Double Pole Switch Brushed Steel White Insert
      Price
      £57.53
      / piece *
      £57.53
      / piece *
    • 5
      WRDP84PSW - 20A Double Pole Switch Polished Steel White Insert
      WRDP84PSW
      20A Double Pole Switch Polished Steel White Insert
      Price
      £35.22
      / piece *
      £35.22
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68