Hager Double Pole Switched Socket Outlet with Cooker Control Unit offers safe isolation and local cooker control, plus a practical 13A BS socket. Its safety shutter requires the earth pin first and live and neutral pins together. Rated 45A, 250V, it features functional switching, flush horizontal mounting, brass circular screw terminals up to 16mm², and a white high-gloss urea-formaldehyde plate with inherent antimicrobial properties.
EAN-Nr.
5015652260301
Packaging
1 piece
45A Cooker Control Unit with 13A Double Pole Switched Socket, White WMCC50
Price
£38.02
/ piece
*
Also available in
Product colour - White
Technical characteristics
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN45 A
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialUrea formaldehyde
-
TreatmentUntreated
Dimensions
-
Height86 mm
-
Width146 mm
-
Depth39.60 mm
Connection
-
Conductor cross-section16 - 16 mm²
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules0
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingYes
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WMCC50
13A Double Pole Switched Socket Outlet with Cooker Control Unit
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-06
PDF222,15 kB
Declaration
Declaration of conformity International 2023-09-06
PDF227,71 kB
Declaration
Declaration of conformity International 2021-06-22
PDF116,84 kB
Declaration
Declaration of conformity International 2021-11-10
PDF123,10 kB
Declaration of conformity en-GB 2025-11-20
PDF329,75 kB
Declaration of conformity en-GB 2026-01-16
PDF337,66 kB
Declaration of conformity en-GB 2026-07-22
PDF280,77 kB
More documentation