WFCC50NBNB

EAN-Nr.
5015654741785
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…230 V AC
  • Rated current
    45 A
Dimensions
  • Depth
    39.6 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Surface appearance
    matt
  • Type of surface treatment
    Nickel-plated
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm
Safety
  • Protection index IP
    IP20
  • Protection
    to protect downstream loads
Use conditions
  • Insert
    insert, black
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.