The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SVN124
    EAN-Nr.
    3250615721662
    Packaging
    12 Pieces
    • Switches, push buttons and LED indic­ator lights

    Blue LED Indicator light 230VAC SVN124

    Price
    £20.71
    / piece *
    £20.71
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blue LED Indicator light 230VAC

    SVN124

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 6 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 10 mm²
    • Type of lamp socket
      Fix
    Power
    • Power dissip­a­tion at IN
      0.80 W
    • Power per char­ging point
      0
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      62 mm
    Lighting
    • Type of lamp
      LED
    Mater­ials
    • Colour
      Blue
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVN124
    PDF
    RoHS report SVN124
    PDF

    Downloads

    • Product image

      Image SVN124  | Hager

      Product Image SVN124

    • Product datasheet

      Image Hager Product data sheet SVN124  | Hager

      Hager Product data sheet SVN124

      Blue LED Indicator light 230VAC

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SVN311 - Impulse 1NO Pushbutton
      SVN311
      Impulse 1NO Pushbutton
      Price
      £30.95
      / piece *
      £30.95
      / piece *
    • 2
      SBN140 - 1-pole, 40A Modular Switch
      SBN140
      1-pole, 40A Modular Switch
      Price
      £26.92
      / piece *
      £26.92
      / piece *
    • 3
      SBN299 - 2-pole, 125A Modular Switch
      SBN299
      2-pole, 125A Modular Switch
      Price
      £70.42
      / piece *
      £70.42
      / piece *
    • 4
      SBN480 - 4-pole, 80A Modular Switch
      SBN480
      4-pole, 80A Modular Switch
      Price
      £166.03
      / piece *
      £166.03
      / piece *
    • 5
      SVN121 - Green LED Indicator light 230VAC
      SVN121
      Green LED Indicator light 230VAC
      Price
      £20.71
      / piece *
      £20.71
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68