Cartridge 15kA 275V for pluggable SPD with reserve SPN015R

EAN-Nr.
3250615660299
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    1 P
Controls and indicators
  • Indicator lamp
    reserve
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    15 kA
Dimensions
  • Width of installed product
    0 mm
Power
  • Total power loss under IN
    0 W
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.