Cartridge 1P T1+T2 L-N SPA9xxx SPA091
EAN-Nr.
3250615515247
Packaging
1 piece
Price
£109.80
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Max. discharge (Imax) L-N(PEN)/ N-PE50 kA
-
Lightning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE12.5 kA
Network configuration
-
Network typeTN-C, TN-S, TT
Connectivity
-
Type of connectionPlug-in connection
Equipment
-
With remote signalling contactYes
Capacity
-
Number of modules1
Voltage
-
Voltage protection level Up according to IEC 61643-11.20 kV
-
Continuous operating voltage Uc according to IEC 61643-1335 V
-
Rated operational voltage Ue240 - 415 V
-
Voltage level Up L-N/PEN IEC 61643-111.2 kV
Architecture
-
Number of poles1
Use conditions
-
Operating temperature-40 - 80 °C
Dimensions
-
Height47.3 mm
-
Width17.5 mm
-
Depth77.5 mm
Controls and indicators
-
With indicator lampYes
Standards
-
Requirement class IEC 61643T1, T2
Frequency
-
Frequency50 - 60 Hz
Safety
-
Ingress Protection (IP) classIP20
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPA091
Cartridge 1P T1+T2 L-N SPA9xxx
PDF -
Installation manual
Installation manual en-GB, fr-FR, de-DE, pl-PL 2021-05-18
PDF810,00 kB
More documentation