The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Ceiling Accessories
    • SEL96TSC
    EAN
    3250617260329
    VPE
    10 pieces
    • Ceiling Accessories

    Safety Straight Batten Lampholder with Home Office Shield and Safety Cover SEL96TSC

    Price
    £14.73
    / piece *
    £14.73
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Safety Straight Batten Lampholder with Home Office Shield and Safety Cover

    SEL96TSC

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Material
      Plastic
    • Colour
      White

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SEL96TSC
    PDF
    RoHS report SEL96TSC
    PDF

    Downloads

    • Product image

      Image SEL96TSC  | Hager UK

      Product Image SEL96TSC

    • GeneratedProductDatasheet

      Image Hager Product data sheet SEL96TSC  | Hager UK

      Hager Product data sheet SEL96TSC

      Safety Straight Batten Lampholder with Home Office Shield and Safety Cover

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      123,97 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-10-27

      PDF
      232,31 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      335,98 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      327,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      387,09 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      624SEL212/6 - Safety Pendant Set 6" Short Skirt Plastic White
      624SEL212/6
      Safety Pendant Set 6" - Short Skirt
      Price
      £11.95
      / piece *
      £11.95
      / piece *
    • 2
      HAL70 - Ceiling accessory, lampholder skirt
      HAL70
      Ceiling accessory, lampholder skirt
      Price
      £1.28
      / piece *
      £1.28
      / piece *
    • 3
      624SEL212/9 - Safety Pendant Set 9" - Short Skirt
      624SEL212/9
      Safety Pendant Set 9" - Short Skirt
      Price
      £12.39
      / piece *
      £12.39
      / piece *
    • 4
      MB326E/MT - Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      MB326E/MT
      Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      Price
      £6.87
      / piece *
      £6.87
      / piece *
    • 5
      SEL212 - Safety Cord Grip Lampholders - Short Skirt
      SEL212
      Safety Cord Grip Lampholders - Short Skirt
      Price
      £4.75
      / piece *
      £4.75
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68