The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Lighting Connec­tion & Control
  • Klik
  • klik - 4 pin
  • PCR2000/2.0
  • Lighting Connec­tion & Control

PCR2000 c/w 3 Core 0.75mm2 2m PVC Lead PCR2000/2.0

EAN-Nr.
5015652040460
Packaging
10 Pieces
Price
£22.33
/ piece *
£22.33
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

PCR2000 c/w 3 Core 0.75mm2 2m PVC Lead

PCR2000/2.0

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Archi­tec­ture
  • Number of poles
    3
Voltage
  • Max. oper­ating voltage
    240 V
Elec­tric current
  • Rated current
    6 A
Cable
  • Cable diameter
    7 mm
  • Cable permanent temper­ature resistant to
    90 °C
Dimen­sions
  • Length
    2,000 mm
Connec­tion
  • Conductor cross-sec­tion
    0.75 - 0.75 mm²
Equip­ment
  • Mech­an­ical coding
    Yes
  • Type cable side 1
    Plug
  • Type cable side 2
    Free conductor end
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
Mater­ials
  • Colour
    White

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration PCR2000/2.0
PDF
RoHS report PCR2000/2.0
PDF

Downloads

  • Product image

    Image PCR2000/2.0  | Hager

    Product Image PCR2000/2.0

  • Product datasheet

    Image Hager Product data sheet PCR2000/2.0  | Hager

    Hager Product data sheet PCR2000/2.0

    PCR2000 c/w 3 Core 0.75mm2 2m PVC Lead

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    259,16 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-15

    PDF
    160,39 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    266,82 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-06-24

    PDF
    155,23 kB
More documentation

Discover our other products of this range

    5
  • 1
    CR64AX - 4 Pin Plug in Ceiling Rose White
    CR64AX
    4 Pin Plug in Ceiling Rose White
    Price
    £20.72
    / piece *
    £20.72
    / piece *
  • 2
    A1BLACK - A1 COVER BLACK
    A1BLACK
    A1 COVER BLACK
    Price
    £2.56
    / piece *
    £2.56
    / piece *
  • 3
    PCR2000BLACK - Plug-in Ceiling Rose Black
    PCR2000BLACK
    Plug-in Ceiling Rose Black
    Price
    £17.34
    / piece *
    £17.34
    / piece *
  • 4
    KLDS6BLACK - KLDS 6 WAY BLACK
    KLDS6BLACK
    KLDS 6 WAY BLACK
    Price
    £217.36
    / piece *
    £217.36
    / piece *
  • 5
    KLDS6 - 6 Way klik Lighting Distribution Unit
    KLDS6
    6 Way klik Lighting Distribution Unit
    Price
    £217.36
    / piece *
    £217.36
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68